N6141EM0E EMI Measurement Application, Multi-Touch UI
EMI precompliance measurements according to EMC standards
Perform transmitters with one-button EMI precompliance measurements according to internal EMC standards.
HIGHLIGHTS
- Provides built-in CISPR and MIL-STD compliant bandwidths, detectors and band presets and automated testing to regulatory Limit Lines with user-selected margins
- Support amplitude correction for antennas, LISNs, cables, preamps
- Provides built-in report generation
- Perform precompliance radiated and conducted emissions measurements and diagnose non-compliant emissions with extensive spectrum analysis capability; Further you can analyze emissions vs. time using Strip Chart functionality
- Performance:
- Display log frequency span and three simultaneous detectors
- Reduce measurement time with built-in signal list and Monitor Spectrum capabilities
- Speed data collection with optional Time Domain Scan capability
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA.
Extend the Capabilities of Your Product
Want help or have questions?