Highlights

See More. Capture More. Understand More.

Add real-time signal analysis capabilities to your existing signal analyzer with our real-time spectrum analyzer (RTSA) options. A real-time UXA, PXA, or MXA X-Series signal analyzer provides continuous acquisition of RF signals, including low-level signals occurring close to larger ones. Its conditional triggering capabilities can watch for transient or intermittent events and initiate signal capture, measurement, and display. The ultimate result — you can see more, capture more, and understand more with Keysight real-time spectrum analyzers (RTSA).

  • Detect signals as short as 227 ns with 100% probability of intercept (POI)
  • Scan with up to 2 GHz of real-time bandwidth
  • Perform real-time signal analysis up to THz frequencies with external mixing
  • See small signals in the presence of large ones with up to 78 dB spurious-free dynamic range
  • Identify and record culprit signals with frequency-mask and time-qualified triggers
  • Monitor a wide span of spectrum up to the full frequency range of the analyzer with stepped density display
  • Gain more confidence in your system or signal environment knowing you can capture intermittent or transient signals as short as 418 ps
  • Accelerate communication system development by quickly switching to must-have traditional measurements like phase noise, noise figure, and more

Find Signals of Interest with Real-Time Spectrum analyzer (RTSA)

When testing radar, electronic warfare, or signal intelligence systems, it is important that you find and measure signals of interest in complex and dynamic environments. Using the real-time spectrum analyzer (RTSA), you can trigger on signals with a mask and even view signals in the time domain. Quickly link cause and effect with the X-Series signal analyzers equipped with the RTSA option.

Key Specifications

Frequency Options

From 3.6 to 110 GHz

Maximum Analysis Bandwidth

Up to 4 GHz

Maximum Real-Time Bandwidth

Up to 2 GHz

Real-Time Spectrum Analyzer (RTSA) Related use cases

How to Measure EVM of an 802.11 WLAN Devices

Ensuring your wireless devices meet the next generation IEEE 809.11be standards and regulations requires use of a signal analyzer that supports both higher data rates and capacity. Learn how to perform WLAN modulation analysis with the lowest EVM noise floor.

How to Validate Wireless IoT Device Adaptivity

Validate wireless IoT device adaptivity for regulatory compliance in 2.4 GHz, 5 GHz, and 6 GHz unlicensed bands, and support coexistence in shared-spectrum environments.

How to Optimize SNR

Predicting RF product performance requires a deep understanding of noise sources. Learn how to measure and manage the noise floor of a device to achieve the optimal signal-to-noise ratio (SNR) and what instrument to use for different signals.

How to Measure RF Phase Noise

Measuring RF and microwave frequency phase noise requires a dedicated phase noise instrument. Learn how to deploy three techniques to measure RF phase noise: direct spectrum, phase detector, and two-channel cross-correlation.

How to Conduct Electromagnetic Interference (EMI) Testing

Testing EMI pre-compliance and compliance standards requires detailed and exacting methodologies to ensure accurate emission measurements. Learn how to conduct fast and insightful EMI testing with time-domain scan (TDS) and real-time scan (RTS) that is compliant with CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC.

How to Analyze 5G Release 16 Base Station Signals

Base station signal analysis based on the 5G release 16 standards, requires a high-frequency and wide-bandwidth test set up that is able to reduce excessive path loss, wideband noise, and frequency errors. Learn how to perform base station transmitter conformance testing according to the 5G new radio (NR) release 16 standards, for your frequency range 1 (FR1) and FR2 applications.
Real time spectrum analyzer (real time signal analyzer) measurement applications RTSA

Simplify Complex Tasks and Deliver Repeatable Results with X-Series Applications

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series measurement applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements like 5G, IoT, LTE and WLAN with integrated applications that put consistent measurements at your fingertips
  • Share same measurement science and expertise across multiple hardware platforms across design, development, and production
  • Choose the best license type and terms according your need and budget

Real-Time Spectrum Analyzer (RTSA) Data Sheets

Real-Time Spectrum Analyzer (RTSA) FAQs

A Real-Time Spectrum Analyzer (RTSA) is a device that continuously processes all signal samples within a given bandwidth without gaps. It uses Fast Fourier Transform (FFT) to convert time-domain data into frequency-domain insights, enabling the detection of transient or elusive signals. RTSA ensures gap-free analysis, which is crucial for observing dynamic signal behavior in real-time.

Traditional spectrum analyzers use swept or block-based FFT methods, which can miss short-duration signals due to gaps in data capture. RTSA, on the other hand, provides continuous, gap-free analysis, ensuring that no signal behavior is missed. This makes RTSA particularly effective for detecting transient and agile signals.

  • Provides a more accurate picture of the signal environment. RTSAs do not rely on taking samples of the signal at discrete points in time. Instead, they analyze the signal continuously, providing a "true" representation of the signal's behavior.
  • Faster measurement setups and easier identification of signal anomalies.
  • Easily configured to display only the information that is important to you. They offer great flexibility and insight into your signal environment.

Probability of Intercept (POI) refers to the likelihood that an analyzer will detect a signal of a given duration and amplitude. In RTSA, POI is often expressed as the minimum signal duration that can be detected with 100% certainty. POI is influenced by factors such as sampling rate, FFT size, windowing function, and noise floor.

Six key factors influence POI in RTSA: sampling rate, time-record length (FFT size), windowing function, window size, FFT overlap, and noise floor. These parameters determine the minimum signal duration that can be reliably detected and measured with full amplitude accuracy.

A frequency-mask trigger activates when a signal crosses predefined frequency and amplitude thresholds. This allows RTSA to isolate specific signals in dynamic environments and initiate measurements or data capture based on signal behavior.

RTSA uses overlap processing and optimized window functions to ensure accurate amplitude measurements for short-duration signals. Overlap processing allows successive FFTs to share samples, improving the likelihood of capturing transient events with full amplitude accuracy.

Combining RTSA with VSA enables detailed post-processing, including demodulation and time-domain analysis. Captured signals can be replayed, zoomed, and analyzed using real-time analyzer software like Keysight’s 89600 VSA, providing a comprehensive view of signal behavior.

RTSA is used for detecting interference, characterizing bursty or agile signals, validating wireless system performance, troubleshooting transient issues, and ensuring compliance with spectral masks. Its gap-free analysis and triggering capabilities make it ideal for dynamic and complex signal environments.

Want help or have questions?