- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Temperature Sensors and Probes
- U1180A Thermocouple Adapter and Lead Kit, J and K Types
U1180A Thermocouple Adapter and Lead Kit, J and K Types
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead
HIGHLIGHTS
The Keysight U1180A thermocouple adapter and lead set are compatible with all series of Keysight Handheld Digital Multimeters. The set includes a J/K type Thermocouple adapter, thermocouple bead J-type and a thermocouple bead K-type.
- T/C Adapter J/K Type - Non compensation
- T/C Bead - J Type: Temperature rating (wire) -20°C - 200°C
- T/C Bead - K Type: Temperature rating (wire) -20°C - 200°C
For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback