Kataloge
Get Quality and Confidence with InfiniiVision Oscilloscopes
Test to Impress
Sometimes the job is making a design work better, and sometimes it’s just making it work. Whatever challenges you face, Keysight InfiniiVision oscilloscopes, with models from 50 MHz to 6 GHz, can help. Whether you use a scope once a day, once a week, or once a month, InfiniiVision scopes are ready to inspire quicker insight. Keysight’s technology puts automated measurements and accessible expertise at your fingertips.
Why choose an InfiniiVision oscilloscope
Need an application-specific solution?
InfiniiVision has you covered with software that includes automotive, aerospace and defense, embedded, power, and universal serial bus (USB).
Get quality and confidence with InfiniiVision — and test to impress.
Save 25% on InfiniiVision application bundles for power, jitter, and automotive.
Are you looking for higher-performance oscilloscopes? Check out the High-Performance Digital Products catalog.
InfiniiVision 1000 X-Series Oscilloscopes
Engineered to give you quality, industry-proven technology at unbelievably low prices.
The Keysight InfiniiVision 1000 X-Series leverages the same technology we use in our higher-end InfiniiVision family, giving you professional-level measurements you can trust. Now you can get even more functionality with capabilities like four-wire SPI decode and remote connection via LAN. Get the performance you need to measure with confidence.
InfiniiVision 1000 X-Series Oscilloscopes
Specifications |
EDUX1052A / EDUX1052G |
DSOX1202A / DSOX1202G |
DSOX1204A / DSOX1204G |
|||
Bandwidth |
50 MHz |
70, 100, 200 MHz |
||||
Channels |
2 channels + external digital channel |
4 channels |
||||
Memory |
200 k points |
2 M points |
||||
Max sample rate |
1 GSa/s |
2 GSa/s |
||||
Integrated instruments |
WaveGen (standard on Keysight EDUX1052G, DSOX1202G, and DSOX1204G models only), hardware-based serial protocol decode and triggering, frequency response analyzer (EDUX1052G, DSOX1202G, and DSOX1204G models only), digital voltmeter (DVM), and frequency counter |
|||||
Bode plot (FRA) |
No |
Standard |
No |
Standard |
No |
Standard |
Mast testing |
No |
Standard (200,000 tests / second) |
||||
Serial protocols (Std.) |
I2C, RS232 / UART |
I2C, SPI, RS232 / UART, CAN, LIN |
||||
Können wir Ihnen behilflich sein?