66000 Modular Power System

Applikationsberichte

High performance DC power supplies from Keysight Technologies, Inc. offer speed and accuracy for test optimization. The Keysight 66000 Modular Power System simplifies test-system assembly, cabling, programming, debugging and operation.

This application note provides information on how you can use the advanced programmable features of the Keysight 66000 Modular Power System to address a variety of applications. Although your exact application may not be described here, the capabilities described can be generalized and applied to your speciic needs. The programming examples are given in Microsoft Visual Basic 6.0, and the appendix has an HP BASIC programming example.