E7760B with M1740A mmWave 5G Non-Signaling Solution

Datenblätter.

E7760B with M1740A

mmWave 5G Non-Signaling Solution

Streamlined testing across any 3GPP mmWave band

Mobile operators around the world are accelerating 5G deployments to capture early market opportunities. As a result, wireless equipment manufacturers need to support a more rapid pace of development while addressing evolving 5G New Radio (NR) specifications.

Most 5G mobile devices operating in mmWave frequency spectrum rely on modules with highly integrated RFIC architectures. This requires new 5G designs to be verified across both intermediate frequencies (IF) and mmWave frequencies. Since 5G mmWave devices use phased-array antennas that lack connectorized ports, performance validation needs to take place in Over-the-Air (OTA) test environments. Creating and maintaining a calibrated system when using multiple platforms to perform measurements in OTA test environments can be challenging and lead to unreliable measurement results.

Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands.

Performance Characteristics

Definitions

Specification (spec)

The warranted performance of a calibrated instrument that has been stored for a minimum of 2 hours within the operating temperature range and after a 60-minute warm up period. Specifications are valid from 20 to 35 °C unless otherwise noted.

Typical (typ)

The characteristic performance, that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in Italics, is not warranted, does not include measurement uncertainty, and is valid only at room temperature (approximately 23 ± 5 °C).

Nominal (nom)

The mean or average characteristic performance, or the value of an attribute that is determined by design. This data is not warranted and is measured at room temperature (approximately 23 ± 5 °C).

Conditions

The specifications in this document apply to a single E7760B wideband transceiver connected to a single M1740A remote radio head (RRH).

mmWave Downconverter (Rx In) Performance Characteristics

Measured at the two RF Tx/Rx 1/2 input ports of the M1740A.

mmWave Upconverter (Tx Out) Performance Characteristics

Measured from the two RF Tx/Rx 1/2 output ports of the M1740A.

IF Vector Signal Analyzer Performance Characteristics

Measured at the two IFIO1/2 input ports of the E7760B.

IF Vector Signal Generator Performance Characteristics

Measured from the two IFIO 1/2 output ports of the E7760B.

Internal Timebase Performance Characteristics

External Reference Input Performance Characteristics

Instrument Performance Characteristics

Ordering Information