E4356A Telecom dc Power Supply

Datenblätter.

Clean Power for Telecommunications Equipment Testing

 

The new Keysight Technologies, Inc. E4356A Telecom dc Power Supply provides engineers who build equipment for the telecommunications industry a clean, reliable power source to simplify their test needs at up to 80 Volts, up to 30 Amperes, and up to 2100 Watts.

 

This power supply is ideal for manufacturing and R&D engineers who build equipment such as: switches, public and private telephone network equipment, PBX systems, and dc/dc converters that provide power to this equipment.

 

Since noise elimination is critical for telecommunications applications, the E4356A offers low noise output so that the power supply noise does not interfere with the testing of the telecommunications device, thus simplifying test system design.