Save 45% on the Semiconductor Device Analyzer to Accelerate the Research and Study of Advanced Devices

Flyer

Save 45% on the Semiconductor Device Analyzer to Accelerate the Research and Study of Advanced Devices

Challenges of Advanced Devices

Today, the trend in smart phones and IoT devices is accelerating toward artificial intelligence, augmented reality, and 5G technology. Accordingly, educators and researchers need to study and develop advanced device capability such as higher performance, lower power consumption, and more functionality. Cutting-edge smart phones and IoT devices require new materials, components and advanced technologies. Traditional IV and CV measurements are not enough to unveil device characteristics and validate reliability, These challenges require advanced measurements such as:  

  • Pulsed IV measurement for self-heating effect
  • Ultra-fast NBTI/PBTI and RTN (Random telegraph noise) for reliability  

A conventional device analyzer cannot meet the challenges posed by next generation smart phones and IoT devices. Educators and researchers need faster. more efficient ways to characterize and evaluate materials, semiconductors, components, and active/passive devices.

B1500A gets you ready for the challenges of advanced devices  

Keysight’s B1500A Semiconductor Device Analyzer is a single-box solution that accelerates the research and education of advanced devices by making complex measurements simple, fast and accurate.  

  • Versatile measurement capabilities from basic IV and CV measurement to the advanced measurement such as pulsed IV, ultra-fast NBTI/PBTI, RNT measurement, and more
  •  Configurable and upgradable measurement modules with 10 slots per mainframe
  • Accurate and precise measurement ranges of 0.1 fA to 1 A and 0.5 µV to 200 V
  • Automated switching between IV measurement and CV measurement from 1 kHz to 5 MHz
  • Ultra-fast IV measurements with 100 ns pulsing and 5 ns sampling rate
  • EasyEXPERT group+ software furnishes hundreds of ready-to-use application tests for quick measurement and analyze measurement data automatically and quickly
  • EasyEXPERT group+ can be installed on as many PCs as you need and accelerate data analysis without occupying the instrument