Remote Language Compatibility (RLC) X-Series App, Traditional UI N9061EM0D

Technische Überblicke

Keysight Technologies

Remote Language Compatibility (RLC) X-Series App, Traditional UI N9061EM0D

Technical Overview and Demo Guide

– Seamless ATE system migration to next generation

– Reduce ATE system cost with X-Series analyzers

– Run legacy programming codes using newer

– SCPI-based instruments without code modification

RLC Measurement Application

In addition to a superior combination of speed, accuracy, flexibility, and dynamic range, the Keysight Technology, Inc. X-Series signal analyzers offer the broadest set of measurement applications. The RLC measurement application is an ideal tool for seamlessly evolving your ATE system to the next generation.

X-Series measurement applications can help you:

– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.

– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.

– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.

– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

Top Features

You selected HP/Keysight’s legacy spectrum analyzers, such as the 856xE/EC or 8566/68 family, for your automatic test equipment (ATE) systems. After decades of success, you are probably considering transitioning your ATE system to the next generation, and, as your partner, Keysight is here to help make that transition as seamless as possible— so you can focus on achieving new successes in mission-critical tasks. We understand the problems you are facing when evolving ATE systems. Some or all of the instruments in your ATE system racks become obsolete and some of them are no longer supported. Those instruments have to be replaced with the modern ones. However, ATE systems are very expensive to develop and certify. Once the remote test program sets for these ATE systems have been certified, changes require recertification which is expensive and time-consuming. Finding modern replacement instruments with comparable performance to the legacy ones may not be so difficult. However, finding the instruments that can be placed in an ATE system with minimal disruption to test program sets, while still meeting the required specifications, can be a real challenge. The X-Series signal analyzers (PXA/MXA/EXA), Keysight’s next generation signal analyzers and the fastest signal analyzers in the industry, offer a remote language compatibility (RLC) application (N9061A-2FP) with the legacy HP/Keysight 856xE/EC spectrum analyzers and N9061A-1FP for the 8566/68 spectrum analyzers. This application is an excellent solution to help you upgrade old ATE systems, which include 856xE/EC spectrum analyzers, to those including Keysight’s next-generation X-Series signal analyzers. The X-Series N9061A-2FP RLC application currently provides as many as 164 supported programming commands from 856xE/EC for the most frequently used spectrum analysis functions in ATE systems.