W-CDMA/HSPA+ X-Series Measurement App, Multi-Touch UI Technical Overview

Technische Überblicke

Keysight Technologies  

W-CDMA/HSPA+ X-Series Measurement App, Multi-Touch UI  

N9073EM0E

Technical Overview

– Perform W-CDMA, HSPA, and HSPA+ downlink and uplink transmitter test per 3GPP standard

– Perform one-touch tests with pass/fail limit per 3GPP standard

– Use multi-touch user interface or SCPI remote interface

– Leverage built-in, context-sensitive help

– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers

W-CDMA/HSPA+ Measurement Application 

The W-CDMA/HSPA+ measurement application transforms the X-Series signal analyzers into 3GPP standard-based transmitter testers. The application provides fast, one-touch RF conformance measurements to help you design, evaluate, and manufacture your W-CDMA/HSPA/HSPA+ base station and user equipment devices. The measurement application closely follows the 3GPP standard, allowing you to stay on the leading edge of your design and manufacturing challenges.  

X-Series measurement applications  

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering established standards and modulation types. Applications are supported across X-Series analyzers, with the only difference being the level of performance achieved by the hardware you select.  

X-Series measurement applications can help you:  

– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.

– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.

– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.

– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

Top Features  

With the W-CDMA measurement application, you can perform RF transmitter measurements on eNB and UE devices in time, frequency, and modulation domains. Measurement setups are simplified with automatic detection of downlink channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets according to 3GPP TS 25 standard.  

– Expedite troubleshooting and design verification using a rich selection of traces: I/Q measured polar graph; code domain power; peak/avg metrics showing numeric result table with average and peak hold statistic results; capture time summary showing a summary table with measurement results of multiple slots; slot CDE/EVM showing EVM, peak CDE, and frequency error in three windows

– Add real-time spectrum analyzer (RTSA) capability to the UXA, PXA or MXA signal analyzers to pinpoint interference caused by multi-carrier W-CDMA signals or other events in the transmitter