M3300A PXIe Arbitrary Waveform Generator and Digitizer with Optional Real-Time Sequencing and FPGA Programming

Datenblätter.

M3300A PXIe Arbitrary Waveform Generator and Digitizer with Optional Real-Time Sequencing and FPGA Programming

500 MSa/s, 16 Bits, 2/4 Channel Arbitrary Waveform Generator

100 MSa/s, 14 Bits, 4/8 Channel Digitizer

Applications

General purpose AWGs and digitizers

High-performance control

Communications: BB/IF SDR, channel emulation, transceiver testing

Aerospace and defense (A/D): RADAR, electronic warfare (EW)

Hardware-in-the-loop (HIL), automated test equipment (ATE)

Scientific research

Quantum computing

Fast, Flexible, High Performance Control, Testing Prototyping

The M3300 A modules provide the ideal tool for testing and prototyping in control or communications applications. Performance meets simplicity thanks to easy to use programming libraries, real time sequencing technology (Hard Virtual Instrumentation or HVI), and graphical FPGA programming technology

Features

Outputs (AWG)

  • 500 MSa/s, 16 Bits, 2/4 Channels

Output features

  • AWGs, function generators, AM/FM/PM modulators
  • Advanced triggering and marking functionalities

Inputs (Digitizer)

  • 100 MSa/s, 14 Bits, 4/8 Channels

Input features

  • Powerful data acquisition system (DAQ)
  • Advanced triggering and marking functionalities

Less than 400 ns input to output latency

Optional HW programming for high-performance applications

  • Real-time sequencing (HVI technology)
  • FPGA programming
  • Xilinx Kintex-7K410T FPGA

Up to 2 GB of onboard RAM (~ 1 Gsamples)

Mechanical/interface

  • 2 slots 3U (PXIe)
  • PCIe Gen1
  • Independent DMA channels for fast and efficient data transfer