Datenblätter.
Keysight Technologies
BenchVue Power Analyzer App
Data Sheet
Simplified Measurement Viewing, Control and Capture
Keysight BenchVue software for the PC reinvents your bench testing by making it simple to connect and record results with your instruments with no programming. You will derive answers faster than ever by easily viewing, logging and exporting measurement data and screen images with a few clicks from a single environment.
Use BenchVue to:
Save time with:
From anywhere:
BenchVue Capabilities and Available Apps
BenchVue provides a wide array of capabilities depending on the instrument application within BenchVue being used. These capabilities will automatically vary based on the functionality of the instrument types and models connected to your PC running BenchVue software. Optional Pro version upgrades are available to extend BenchVue’s functionality.
BenchVue consists of different applications tailored to streamline your measurement tasks, and the most commonly used are included in every no cost download of BenchVue (BV0000A). Additional apps can be easily downloaded and installed via the Apps tab within BenchVue.
Plug and Play Instrument Control
Connecting and controlling an instrument to BenchVue is as simple as plugging it in and launching the BenchVue instrument application. No programming or separate instrument drivers required.
Power Analyzer App
The Power Analyzer App supports the Keysight IntegraVision PA2200 Series power analyzers. You can use the easy-to-use BenchVue interface to connect, control, and visualize your power analyzer measurements and analyses easier than ever before.
Measurement Viewing
Measurements and analysis results show present values at the right side of the screen. After configuring the desired measurements and analyses in the Instrument Settings, switch to the Data Logger to log data for both the measurements and the analyses.
Additional requirements
BenchVue requires a VISA (Keysight or National Instruments) when used to connect to physical instruments. Keysight IO Libraries Suite, which contains the necessary VISA, will be downloaded and installed automatically when BenchVue is installed if needed. IO Libraries Suite 16.3 or newer is recommended.
Mobile devices
Apple iPhone, iPad, iPod Touch all models; iOS 6.0 and later. Android phone and tablets; Android 2.3.5 and later.
Können wir Ihnen behilflich sein?