The Essential Capabilities of EMI Receivers

Applikationsberichte

Receivers used for electromagnetic interference (EMI) compliance testing require certain features and specifications in order to comply with the appropriate standard. For example, receivers used for commercial compliance testing must comply with CISPR16-1-1, and receivers used for military compliance testing must comply with MIL-STD-461.