Keysight 3000 X-Series vs LeCroy Wavejet - Competitive Comparison

Flyer

The new Keysight, Technologies, Inc. 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using a Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with over 1,000,000 waveforms per second.

The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, and a function/arbitrary waveform generator, digital voltmeter all integrated into one design with a large, 8.5-inch display..

InfiniiVision 3000 X-Series

  • 1,000,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

Keysight-designed MegaZoom IV custom ASIC technology powers the fastest waveform update rates, responsive deep memory, integrated MSO, integrated industry-exclusive WaveGen, and integrated protocol analyzer

See more of your signal, more of the time:

  •  An 8.5-inch WVGA display offers 14% more viewing area and 25% more resolution versus a 7.5-inch VGA display
  • > 1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that the WaveJet will miss
  • Memory depth up to 4 M (8x the WaveJet) allows you to keep your sample rate high at longer time/division settings

Do more with the power of 5 instruments in 1:

  • Best-in-class oscilloscope Provides features not normally found in this class of scope such as a large display, deep memory, and powerful triggering
  • Protocol analyzer Provides protocol-aware triggering, decode, search, and navigation for serial buses.
  • Logic timing analyzer (MSO) Ideal for R&D engineers on a tight budget who need more than the traditional 2 or 4 analog
  • Industry-exclusive WaveGen 20 MHz built-in function/arbitrary waveform
  • Ideal for educational or design labs where bench space and budget are limited
  • Integrated Digital Voltmeter Provides a 3-digit voltmeter (DVM) and 5-digit counter inside the oscilloscopes. The voltmeter operates through the same probes as the oscilloscope channels

Get more investment protection and productivity:

  • Upgradable bandwidth
  • Upgradable MSO
  • Upgradable memory
  • Upgradable WaveGen 20 MHz built-in function/arbitrary waveform generator
  • Upgradable Digital Voltmeter
  • Optional measurement applications

Buy only what you need today. Simple, after purchase upgrades protect your investment and allow you to enhance your equipment as your needs change.