Technische Überblicke
Selection Guide
With the Keysight Technologies, Inc. 53200 RF and Universal Frequency Counters/Timers, You Get:
More bandwidth
- 350 MHz baseband frequency
- 6- or 15-GHz optional microwave channels
More resolution and speed
- 12 digits/sec
- 20 ps single shot time interval
- Up to 75,000 frequency readings/sec, 90,000 time interval readings/sec
- Up to 1M Sa/sec gap-free frequency/timestamp
More insight
- Datalog trend plot
- Cumulative histogram
- Built-in math analysis and statistics
- 1 M reading memory
More connectivity
- LXI-C/Ethernet LAN
- USB (I/O and memory stick)
- GPIB interface
- Optional battery for timebase accuracy or environments with unstable AC power
More measurement capability (53230A only)
- Continuous gap-free measurements
- Basic modulation domain analysis (MDA) and timestamp
- Pulse microwave measurements
Find and Resolve Problems Faster
The Keysight 53200 Series frequency counter/timers give you more insight into your signals so you can solve design and manufacturing problems faster:
Application:
Crystal/oscillator components
How the 53230A helps:
Easily observe the stability of your clocks over time
Take advantage of continuous/gap-free measurements with timestamps to measure the stability of your clocks over time. See changes in the Allan Deviation over a series of measurements.
- On-going insight to measurement data with graphing and built-in analysis
- All samples per trigger taken continuously with no lag between readings, timestamped for further stability analysis
Application:
Communications equipment
How the 53200 Series helps: Make and analyze highly accurate jitter and wander measurements without spending a fortune
Whether you’re taking slow, high precision measurements over a long period of time, or fast measurements over a short time, you can use your Keysight 53200 Series frequency counter as a low-cost, highly accurate jitter and wander analysis solution:
- See histograms of a block of data
- Watch trends and changes of your frequency over a series of measurements
- Use markers to view specific data points
- Analyze your results with math functions: mean, standard deviation, Allan Deviation, etc.
Application:
Radar equipment
How the 53230A helps:
Minimize errors in your transmitted signals
Now there’s a low-cost way to verify the accuracy of transmitted signals to increase your confidence in your target data.
Use the Keysight 53230A universal frequency counter/timer to make high-resolution pulse/burst microwave frequency measurements, including carrier frequency, PRI, PRF and PW. Compared to other pulsed RF measurement solutions, the 53230A is:
- Easier to use
- Lower cost
Können wir Ihnen behilflich sein?