Sourcing Clean Voltage Using Precision Low-Noise Power Source

Applikationsberichte

The Keysight B2961C/62C 6.5 Digit Low Noise Power Source is a bench-top power supply with revolutionary capabilities and functions that were previously unavailable. It can source either voltage or current with a 6.5-digit resolution while also monitoring them, which is essential for a variety of measurement applications. This application note demonstrates the excellent low-noise output capability of the B2961C/62C Power Source with external filters by monitoring the outputs through the oscilloscope during lab exercises.