CODE V MetaOptic Design

Datenblätter.

This datasheet introduces the CODE V MetaOptic Design add-on, which provides a complete workflow for integrating meta-optical elements, such as metalenses, into advanced optical systems. Metalenses offer unique advantages like ultra-thin form factors, improved focusing and wavelength-specific performance, making them ideal for applications where size, weight, and precision matter.

 

You’ll find a comprehensive metasurface design workflow, detailing the process of building meta-atom databases, performing ray-based system design and optimization and preparing manufacturing-ready outputs, as well as key features and benefits such as cutting-edge metalens technology, sophisticated meta-atom modeling, and integrated optimization tools.

 

Designed for optical engineers ready to explore metasurfaces, this tool bridges the gap between cutting-edge research and manufacturable designs.