S8713A Custom Protocol Development Toolset

Technische Überblicke

The release 16 specifications include extensions to support URLLC (Ultra-Reliable Low Latency Communications) which make it possible for 5G to be used to support time bound control applications such as private networks supporting factory automation. In release 17, further enhancements are introduced for power savings, uplink coverage enhancements, Small Data Transfers (SDT), and Reduced Capability (RedCap) enabling devices with lower complexity and costs.