FS2 Frequency Synthesizer

Datenblätter.

The FS2 AP4003A Frequency Synthesizer is a compact-size, low phase noise, ultra-fast hopping frequency synthesizer for signals in both CW and pulse form. It covers a frequency range of 100 kHz to 22 GHz, switches at 5 us, and offers a power range from -30 to + 25 dBm. The phase noise at 1 GHz and 20 kHz offset is -131 dBc/Hz.