M8047C Redriver

Datenblätter.

Introduction

The M8047C Redriver enhances the equalization capabilities of the M8046A error detector for both PAM4 and NRZ applications. Additionally, the M8047C functions as a remote head, allowing for the use of shorter cables.

 

Description

The M8047C Redriver enables testing of devices with longer back channels than the M8000 Series error detectors could accept by themselves. It offers a continuous-time linear equalizer. Using the M8047C Redriver (together with M8046A) the backchannel reach can be extended to approximately 28 dB @ 16 GHz for PAM4 signals (BER ≤ 1.0e-6) and 37 dB @ 16 GHz for NRZ signals (BER ≤ 1.0e-12). It is designed to operate up to 32 GBd.