PNA-X Vector Network Analyzers

Datenblätter.

The NA5202A/4A/5A PNA-X Pro network analyzers simplify frequency-translating component testing with the source-per-port feature. This highly configurable instrument includes four ultra-low phase noise and low-harmonic signal sources, two low-noise receivers, and two combiners in a single test setup. Switchable front-panel loops on the source path and direct receiver access reduce the cabling required for complex high-power testing — and the associated signal power losses. Additionally, this integrated hardware eliminates the need for external signal generators and switches in the test setup. Consolidate your design verification setup while minimizing test cycle time and the potential for errors with the new source-per-port PNA-X Pro.