S9165A Transceiver Control Unit

Datenblätter.

Conditions

 

Information and data contained in this data sheet is subject to change without notice.

In addition to the following conditions, the S9165A system performance documented in this data sheet is valid for an ambient temperature of 20 to 30 °C unless otherwise noted.

 

• The product is within its calibration cycle

• The product has been stored at an ambient temperature within the allowed operating range for at least two hours before being powered on

• The product has been powered on continuously for at least 30 minutes warm-up