Creating Your Own Socket Module for the B1506A

Applikationsberichte

The Keysight Technologies B1506A Power Device Analyzer for Circuit Design is particularly useful when measuring typical parameters of power devices, including IV characterization, CV characterization, and Qg parameterization, with just a single push of the measure button. The B1506A provides superb measurement accuracy and resolution, high voltage, and current sourcing capability (up to 3,000 V and 1,500 A).

 

B1506A includes two inline package socket modules (B1506A Opt. F10 3-pin Inline Package Socket Module, B1506A Opt. F14 Gate Charge Adapter) that enable you to measure power devices of TO-220 or TO-227 compatible package with gate-drain-source (G-D-S) or compatible pin assignment.

 

However, to measure other types of packages like surface mount devices (SMD), it is necessary to make a custom socket adapter for a specific package model. This application note discusses steps and considerations for creating your custom module with the B1506A Opt. F11 Universal Socket Module.