N7753C Optical Return Loss Meter

Datenblätter.

RL Measurements with 70 dB Dynamic Range

The Keysight N7753C optical return loss meter measures the optical power into and reflected from the device under test and calculates the return loss. Factory calibrated parameters let you instantly start with the return loss measurement. To provide most accurate measurements over a wide dynamic range, a power monitor and the built-in step-by-step guide simplify accurate user calibration and eliminate the effects of dark current and parasitic backscatter.

The N7753C is used together with an external single-mode fiber light source and can be synchronized with triggering from tunable laser sources to make wavelength-dependent measurements. This is enhanced with the 1M sample logging buffer and wide averaging time adjustment range of 1 microsecond to 10 seconds. The Lambda Scan Engine of the Photonic Application Suite will support this in future versions for advanced swept-RL and IL measurements with one or more sweeping tunable lasers to cover wavelengths from 1250 nm to 1640 nm.

Like all N77-C family products, the N7753C optical return loss meter sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections.

High Stability with External Laser Source

The N7753C includes two power sensors and fiber couplers to provide a direct measurement of the optical return loss. One sensor measures the optical power reflected from the device under test to the instrument while the other sensor monitors the optical power passing through the instrument to the device under test. The calibrated ratio provides the return loss.

Definitions

Generally, all specifications are valid at the stated operating and measurement conditions and settings, with uninterrupted line voltage.

Specifications (guaranteed)

Describes warranted product performance that is valid under the specified conditions. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties changes in performance due to environmental changes and aging of components.

Typical values (characteristics)

Characteristics describe the product performance that is usually met but not guaranteed. Typical values are based on data from a representative set of instruments.

General characteristics

Give additional information for using the instrument. These are general descriptive terms that do not imply a level of performance.