Technische Überblicke
Introduction
Infiniium V-Series oscilloscopes incorporate innovative technology designed to deliver superior measurements. Industry’s longest 160-bit hardware serial trigger and the world’s fastest 20 GSa/s digital channels will provide timely validation and debug.
Achieve Clarity Faster with Infiniium V-Series Oscilloscopes
Groundbreaking oscilloscope technology
The Keysight Technologies, Inc. Infiniium V-Series oscilloscopes incorporate innovative technology designed to deliver superior measurements. Whether you are testing multiple high-speed serial lanes or a massive parallel bus, the new 12.5 Gb/s, industry’s longest 160-bit hardware serial trigger and world’s fastest 20 GSa/s digital channels will provide timely validation and debug. Our oscilloscope’s low-noise front end technology, advanced InfiniiMax Ultra probe delivers up to 25 GHz bandwidth with an RC input impedance profile, providing the extremely low mid-band loading necessary to address modern highspeed probing requirements. It also supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. Together with the broadest software solution coverage, the V-Series helps you achieve clarity faster in your design characterization to ensure your product ships on time.
Fastest analysis and enhanced usability
We put the groundbreaking oscilloscope technology in an innovate industrial design frame with a standard removable solid state drive and high-powered motherboard for fastest analysis, capacitive 12.1” display for multi-touch usability and USB ports for fast data offload speed. Coupled with the nextgeneration Infiniium user interface, the V-Series makes displaying, analyzing and sharing information much easier. It is the first user interface to take advantage of multiple displays and touch screens. It features up to 8 waveform windows with up to 16 grids in each of them, allowing 128 simultaneous viewing spaces.
Industry’s most advanced probing system
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope. Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
MX002xA InfiniiMax Ultra Probe System
• 25 GHz bandwidth – when used with MX0100A
• “RC” input impedance architecture – 25 kΩ SE, 50 kΩ diff @DC, 170 fF with MX0100A micro probe head
• Attenuation range: 1:1, 4:1 or 8:1, auto switchable
• ± 16 V offset range
• Probe Amp specific S parameter correction filter ensures flat frequency response
• Compatible with new probe heads and most of InfiniiMax I/II probe heads
• Easier to choose probe response correction method - True View (Vout/Vin) or Source Estimate (Vout/Vsource)
Können wir Ihnen behilflich sein?