Datenblätter.
Description
The M8047A PCI Express Re-driver enables testing of devices with longer back channels than the M8041A/51A or M8046A error detectors could accept by themselves. It offers a two-stage continuous- time linear equalizer and a linear output driver. Using the M8047A PCI Express Re-driver the backchannel reach can be extended by approximately 17 dB. It is designed to operate with NRZ signals up to 28 Gb/s. an operation at 32 Gb/s is possible but the achievable additional back channel reach in combination with M8046A error detectors is not specified.
Next to PCI Express, the M8047A Re-driver is suitable for CCIX, SAS and OIF CEI as well as IEEE 802.3 applications within its data rate range.
The M8047A is controlled through the M8070B graphical user interface. The operation requires the pres- ence of a M8000 Series BERT module or a M8100 Series AWG module in the system. The Re-driver ap- pears as an additional module in the M8070B SW.
Features
• Extends back channel reach up to 17 dB
• Two-stage CTLE and linear output driver
• Integrated into M8070B software
• Controlled and powered through USB
System Requirements
Software
The M8047A PCI Express Re-driver is controlled through the M8070B software. It requires at least ver- sion 7.2. The M8070B software will allow control of a M8047A PCI Express Re-driver only if an AXIe mod- ule of the M8000 BERT Series or a M8195A, M8196A or M8194A AWG AXIe module is present.
Remote Programming
The M8047A can be remote programmed the M8070B software like any other module which is controlled by the M8070B software
Related Products
The M8047A PCI Express Re-Driver complements the M8040A 64 Gbaud High-performance BERT as well as the J-BERT M8020A High-Performance BERT.
The M8100 series Arbitrary Waveform Generators enable the setup of complex real-world signals.
Receiver test automation for PCI Express, CCIX and SAS is provided by the N5991 Receiver Compliance Test Automation Platform for servers.
Automated transmitter compliance testing is available. N5939G PCI Express Electrical Performance Validation and Compliance Software covers PCI Express specification up to PCI Express 4.0.
D9050PCIC PCI Express 5.0 Transmitter Electrical Performance Validation and Compliance Software covers PCI Express 5.0 specifications. The N5412E Serial Attached SCSI – 4 (SAS-4) Transmitter Test Application covers SAS transmitter testing for 1.5G, 3G, 6G, 12G and 22.5G.
The N1085A PAM4 Measurements Application for Ethernet and OIF-CEI for the sampling oscilloscopes and the N6473A OIF-CEI 4.0 Compliance Application for Infinium real-time oscilloscopes offer auto- mated transmitter testing for CEI-56G-VSR host or module, CEI-56G-MR and CEI-56G-LR outputs.
Automated electrical receiver testing for 400G and 100G is offered by M809256PA, M8091BSPA and M809228CA.
The N4917BSCA Optical Receiver Stress Test Application addresses test needs for optical input test of transceiver modules for 400GBASE-LR8/-FR8 as well as 200GBASE-LR4/-FR4/-DR4
Können wir Ihnen behilflich sein?