Xcellon-Multis® CXP 100/40/10GE Load Modules

Datenblätter.

Evolve Your Higher Speed Ethernet Testing

 

As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher density, 100/40/10GE switches and routers. Xcellon-Multis is Ixia’s next-generation architecture and test solution to satisfy high-density test needs. As service providers and large enterprises implement this same high-density network equipment in their own networks and data centers, they must also test and verify performance and functionality prior to deployment.

Ixia’s Xcellon-Multis load module family comprises the industry’s highest density 10G, 40G, and 100G higher speed Ethernet (HSE) test equipment, providing more flexible test coverage and 4x100GE, 12x40GE, or multi-rate 100GE/40GE/10GE, all in a single-slot load module. The Xcellon-Multis family of cards employs innovative fan-out technology, a new paradigm in Ethernet testing, to allow a higher speed port to fan-out to several ports of a lower speed. This ultra-dense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling. 

 

Ordering Information

 

Load modules

 

944-1100

 

Xcellon-Multis XM100GE4CXP 100-Gigabit Ethernet, single rate load module, 1-slot with 4-ports of native CXP multimode fiber interfaces with L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rackmountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (9400014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).  

REQUIRES one or more per port of the following: CXP 100GE pluggable, multimode optical transceiver (9480030) and MTP-MTP 24-fiber, multimode point-to-point 100GE cable, 3-meter (942-0035), or point-to-point, multimode CXP 100GE Active Optical Cable (AOC), 3-meter [942-0052]. All media listed are available from Ixia. NOTE: For 10GE fan-out capability, the module requires either XM10GE-FAN-OUT 10GE fan-out option for a new module purchase (905-1000), or UPG-XM10GE-FAN-OUT 10GE fan-out UPGRADE option to UPGRADE an existing load module (905-1001).

Xcellon-Multis XM100GE4CXP+FAN 100/40-Gigabit Ethernet, multiple rate load module, 1-slot with 4-ports of native 100GE CXP multimode interfaces and up to 12-ports of 40GE via fan-out cables with L2-7 support. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (9400011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016). 

REQUIRES one or more per port of the following 100GE media: CXP 100GE pluggable, multimode optical transceiver (948-0030) and MTP-MTP 24-fiber, multimode point-to-point 100GE cable, 3-meter (942-0035), or point-to-point, multimode CXP 100GE Active Optical Cable (AOC), 3-meter [942-0052]. Also requires one or more per port of the following 40GE media: MTP-to-MTP passive fiber for 3x40GE fan-out, 3-meter (942-0060), 5-meter (942-0061); these cables may be used with QSFP 40GBASE-SR4 transceivers (948-0031). All media listed are available from Ixia.