100GE High Density Advanced Packet Processor

Datenblätter.

The Most Scalable Network Visibility  Solution in The Industry Just Got Better

As networks and monitoring systems grow, you need a visibility solution that lets you scale when you upgrade, expand or add tools.  The 12-port multi-speed 100GE line card for use with the Vision 7300/7303 Chassis family gives you the ultimate in expandability and flexibility.

 

Highlights:

• Boost your Vision 7300 with the High Density 100GE line card

• Industry’s only solution with multi-speed capable architecture

• Suitable for scale out data centers and service provider networks

• Built-in advanced packet processing

• Advanced packet processing resources are sharable among cards in the same chassis

• Connect tools at different speeds with networks running at higher speeds on the same card

 

Key Features:

• Massively scalable with 12 QSFP28 ports per card, up to 72 ports per system

• High performance with 400Gbps of on-board AFM packet processing capacity

• Unmatched capacity with 2.4Tbps of packet processing per system

• Share the power of on-board AFM packet processing with other cards in the system

• Only packet broker that is capable of 5 speeds (10/25/40/50/100GE)

• Each QSFP28 port can support 1 x 100GE/40GE, 2 x 50GE, 4 x 25GE and 4 x 10GE

• Incredibly flexible with each QSFP28 port capable to run at any of the speeds

 

Specifications :-

General Specifications:

Performance and Capabilities:-

 • All ports are bidirectional and fully non-blocking when filtering remains on the QSFP28 card

• 3-Stage Network, Dynamic and Tool  port filtering

• Patented Filter Compiler to resolve overlap

Multi-Speed Support (Per Card, Per Port):-

• 1 x 100G QSFP28, SR4, LR4

• 4 x 10GE with break-out cable with QSFP+

 

System Capacity:-

Speed and Port Density:-

• 100G – 72 ports

• 10G – 288 ports

Advanced Feature Module:-

• 400Gbps of packet processing per card

• 2.4Tbps of packet processing per system

• Advanced processor is shareable with other 10GE/40GE cards

 

Physical Specifications:-

100G Line Card Size and Weight:-

• Height= 1.75"

• Width= 17.5"

• Depth= 15"

• Weight 14.2lbs

Power for Vision 7300 Option (DC):-

• Operating input voltage: -40 to -60VDC

• Nominal current: 4.15A @ -53VDC, 220W

• Maximum operating input current: 5.5A @ 40VDC, 220W max

• Heat/power dissipation for module at 100% traffic load: maximum 220W / 751 BTU/hour

 

Operating Specifications:-

Temperature:-

• Operating: 5°C to 40°C 

• Short-term*: -5°C to 55°C (*not to exceed 96 consecutive hours) 

• Short-term* with fan failure: -5°C to 40°C (*not to exceed 96 consecutive hours)

Humidity:-

• Operating: 5% to 85%, (non-condensing) 

• Short-term*: 5% to 90% (non-condensing, *not to exceed 96 hours)

 

Ordering Information

MOD-7300-IFMOD-12P-100G

Ixia Vision 7300 family - 12 port 100G QSFP28 multi-speed module. Supports 10G/25G/40G/50G/100G port speeds. Requires port license to operate. Optionally add up to 400Gbps PacketStack (AFM) capabilities per card.

LIC-P7300-100G-12P

Ixia Vision 7300 family - 12 port license (multi-speed) for MOD-7300-12P-C. Each port is enabled for 5-speed; 10G/25G/40G/50G/100G

LIC-P7300-100G-4P

Ixia Vision 7300 family - 4 port license (multi-speed) for MOD-7300-IFMOD-12P-100G. Each port is enabled for 5-speed; 10G/25G/40G/50G/100G

LIC-P7300-100G-AFM200G

Ixia Vision 7300 family - 200Gbps PacketStack (AFM) features license for MOD-7300IFMOD-12P-100G. Includes PacketStack capability at up to 200Gbps on one MOD-7300IFMOD-12P-100G module (per card).

LIC-P7300-100G-AFM400G

Ixia Vision 7300 family - 400Gbps PacketStack feature license for MOD-7300-IFMOD12P-100G. Includes PacketStack capability at up to 400Gbps on one MOD-7300-IFMOD12P-100G module (per card).