Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DSOX4052A Oscilloscope: 500 MHz, 2 Analog Channels
The 4000 X-Series boasts 12.1-inch display, capacitive touch screen technology, InfiniiScan Zone touch triggering, 1-million-waveforms/sec update rate, MegaZoom IV smart memory technology and standard segmented memory.
Starting from
The 4000 X-Series boasts 12.1-inch display, capacitive touch screen technology, InfiniiScan Zone touch triggering, 1-million-waveforms/sec update rate, MegaZoom IV smart memory technology and standard segmented memory.
Buy an Oscilloscope and Get Free Software
For a limited time, get all automotive, embedded, power, A&D, and USB software for free when you buy an InfiniiVision oscilloscope.
Highlights
- 500 MHz
- 2 analog channels
- Easily view signals on the large 12.1-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- Capture more data with 4 Mpts memory and standard segmented memory
- See more signal detail with 1,000,000 wfms/s update rate
- Expand your measurement capabilities with full upgradability: Add bandwidth, digital channels, dual-ch 20 MHz arbitrary WaveGen, 3-digit DVM, serial trigger and analysis & mask testing
What's included:
- 3-year warranty (90 days for unserialized accessories such as passive probes)
- Certificate of Calibration, 2-year calibration interval
- One N2894A 700 MHz passive probe (10:1 attenuation) per channel
- Localized interface, front panel overlay and built-in help system in English, Chinese (simplified and traditional), French, German, Italian, Japanese, Korean, Portuguese, Russian, and Spanish
- Localized power cord
- Front panel cover
- Documentation CD containing localized user’s guide, service guide, and programmer’s manual
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?