這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Notice for European Union Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support to the end of worldwide support life.
- 1200 W mainframe
- Modular system permits up to 8 outputs of 150W per output in 4U of rack space
- Reconfigure fast with easily swappable modules
Keysight high performance DC power supplies offer speed and accuracy for test optimization. The Keysight 66000 modular power system simplifies test-system assembly, cabling, programming, debugging and operation. The 66000A is 4 U, 8 slot mainframe that accepts 1 to 8 modules below in any combination. Modules are ordered separately.
Power Modules | ||||
---|---|---|---|---|
Model | Max Power | Voltage | Current | Description |
66101-J03* | 128W | 5.7V | 20A | DC power module |
66101A | 128W | 8V | 16A | DC power module |
66101A-J05* | 128W | 12V | 12A | DC power module |
66102A | 150W | 20V | 7.5A | DC power module |
66102A-J05* | 150W | 15V | 10A | DC power module |
66103A-J12* | 150W | 24V | 6A | DC power module |
66103A-J09* | 150W | 28.5V | 5.5A | DC power module |
66103A | 150W | 35V | 4.5A | DC power module |
66103A-J01* | 150W | 37V | 4.5A | DC power module |
66103A-J02* | 150W | 40V | 3.6A | DC power module |
66104A-J09* | 150W | 55V | 3A | DC power module |
66104A | 150W | 60V | 2.5A | DC power module |
66105A | 150W | 120V | 1.25A | DC power module |
66105A-J01* | 44W | 35V | 1.25A | DC power module |
66106A | 150W | 200V | 0.75A | DC power module |
*This item has special order options.
Accessories | ||
---|---|---|
66001A | Modular Power System Keyboard | The 66001A is a detachable keyboard that provides manual control of the 66000 MPS. It is suitable for program development and troubleshooting. |
66002A | Rack Mount Kit for 66001A | The 66002A Rack Mount Kit allows the 66001A Keyboard to be installed in standard ATE rack. |
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型