這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Distributed Network Analyzer ME is a portable / rack mountable system incorporating two half duplex 10/100Base-TX Ethernet network driver interface specification (NDIS) based test interfaces which allows testing of two half duplex or one full duplex connection(s). A built-in controller runs Network Analyzer Software. As this analyzer is designed to be controlled remotely, it has no keyboard or display but does include a Fast Ethernet telemetry port.
- Two half duplex 10/100Base-TX test interfaces for half or Full duplex testing
- Local analysis and data storage
- Stand-alone operation
- Software is supplied for accessing and controlling the J6805A Distributed Network Analyzer ME from a PC
- Rack-mount kit available (J6775A)
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型