這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Features
- N4984A-020 operates from 0.2 to 20 GHz
- N4984A-040 operates from 0.2 to 40 GHz
- Divide by 1/2/4/8 (N4984A-020)
- Divide by 2/4/8 (N4984A-040)
- High input sensitivity
- Low output jitter
The Keysight Technologies N4984A Clock Divider units are general purpose test accessories designed for microwave communications and test applications. These accessories provide divide-by-2, divide-by-4, or divide-by-8 output. Inputs and outputs are AC-coupled. The dividers are self-contained and plug into standard AC power sources.
Applications
- Extends trigger range of high speed sampling oscilloscopes
- Generate synchronized high frequency clock signals
- Precision timebase measurements
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型