這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Length: 770 mm
- Recommended to measure SMD components at the following conditions: C<200 uF, L<20 mH or R<10 MOhms
- Measurement Accuracy for Capacitance (Tweezers Open) <5.0pf, Resistance (Tweezers Short) <0.15Ω, Inductance (Tweezers Short) <1.0µH
- Tweezer for testing capacitance, inductance or resistance of SMD components
- Guard ends to be connected to guard terminals of meter for better noise immunity
The Keysight U1782A is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. The tweezer is useful when measuring SMD-type components. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal.
For more information on current LCR Meters & Impedance Measurement products, visit Keysight’s LCR Meter & Impedance Measurement products.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型