這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
External touch screen
- 15-inch monitor
- XGA resolution (1024 x 768 pixels)
Compatible oscilloscopes
- Infiniium 8000 Series oscilloscopes
- Infiniium 90000 Series oscilloscopes
- Infiniium 80000 Series oscilloscopes
An external 15" touchscreen display with XGA resolution (1024 x 768 pixels) is now available as an option for the Infiniium 8000 Series oscilloscopes. Make detecting signal anomalies easier with the larger screen size and simple control over the scope functions with the large touchscreen.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型