Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Electrodes and Resistors
- 16196B Parallel Electrode SMD Test Fixture, DC To 3 GHz
16196B Parallel Electrode SMD Test Fixture, DC To 3 GHz
Perform accurate and repeatable measurements on SMD size of (1.0L ± 0.1) x (0.5W ± 0.1) x (0.3H to 0.6)
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Perform accurate and repeatable measurements on SMD size of (1.0L ± 0.1) x (0.5W ± 0.1) x (0.3H to 0.6).
Highlights
The 16196B surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results, reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement. Now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
Applicable device sizes of the 16196 series | ||
---|---|---|
Model | Size code | Specification of size L x W x H (mm) |
16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility