這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Key Specifications when used together with the Angular Optics Kit (55281A)
- Accuracy: ± 1.0 arc sec
- Repeatability: ± 0.8 arc sec
- Resolution: 0.36 arc sec
- Max rpm: 30 rpm
- Mounting orientation: Random (including upside down)
- Operating temperature: 0 – 40°C (32-104°F)
- Software: 10747F Metrology Application Software Rev F.04.04 or later
The Keysight 55290B Rotary Axis Measurement Kit automatically calibrates rotational axes in turning and machining centers. It can perform calibrations on full, partial or multiple rotations, improves angular positioning accuracy, and allows the documentation of machine tool capability.
Ease of use designed in with:
- Convenient set-up
- Ease of operation
- Effortless centering
- Continuous testing capability
- Validation of results
- A single wheeled transit case
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型