Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Discontinuance Notice: Keysight will continue to support this product until March 1, 2013. Please contact your local sales representative for questions. The recommended replacement product is the ORBIT/FR OFR 9800 High-Speed Switching Controller.
The Keysight 85330A Multiple Channel Controller adds high-speed, multiple-channel measurement capability to Keysight 8530A-based automated measurement systems, using high-isolation solid state microwave switch modules. The 85330A is a run-time controller that orchestrates the sequencing and synchronizing of all the required functions for multiple-channel and multiple-frequency measurements to allow very fast data acquisition speed and data throughput of the measurement system.