這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 頻譜分析儀(信號分析儀)
- 85722B Transmitter Measurements Personality [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight 85722B provides all the DCS1800 transmitter tests specified in the GSM 11.10 (mobile) and GSM 11.21 (base station) recommendations. GSM Phase II specifications limits are used and the extended GSM (E-GSM) frequency bands are supported. Alternatively, GSM-based PCS measurements at 1900 MHz may be made using the Keysight 85722B Special Option H19.
- Capability to completely characterize DCS1800 or PCS1900 transmitters
- An unbeatable combination of GSM performance and ease-of-use for BTS, acceptance testing or maintenance
- Easy to integrate into GPIB controlled test systems
- Ideal for all stages of base station manufacturing test
- Especially suited to RF module pre-test, for mobiles or base stations
- High speed measurements are tailored to the needs of high volume production
- Performance up to 26.5 GHz
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型