Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
- 1-Slot, C-size, register based
- 8/16 independent channels, flexible and configurable
- Individual isolation per channel
- 16-bit resolution D/A per channel
- Programmable selectable voltage/current modes
- Software controlled calibration
The Keysight E1418A is a C-size, 1-slot, register-based VXI module. It consists of 8 or 16 fully independent, isolated or non-isolated, 16-bit D/As. Each channel can be set to voltage or current mode with local or remote sensing on voltage outputs. All outputs can be updated with register-level programming to allow fast backplane access. Each channel can be updated individually, or by using the internal data buffer, synchronized so that all channels change simultaneously. The channel output mode is set with jumpers in the terminal block for each channel or by register programming. Each D/A converter can be calibrated without removal through software commands and use of the terminal block CALBUS in conjunction with a 5.5-digit multimeter. The on/off terminal block has standard screw terminals for field wiring.