Grandstream UCM6202 Remote SQL Injection

Strike ID:
E20-12u21
CVSS:
9.8 CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
4
Year:
2020

Description

Grandstream UCM6200 series is vulnerable to an unauthenticated remote SQL injection via a crafted HTTP request. A remote attacker can use this vulnerability to either execute shell commands under root privileges (on versions before 1.0.19.20) or inject HTML in password recovery emails (on versions before 1.0.20.17).

CVE

References