5G Network Emulation Solutions

Catalogs

End-to-End Test Coverage

 

Delivering high-quality 5G New Radio (NR) devices requires innovative network emulation solutions (NES) for the entire 5G ecosystem, including non-standalone (NSA) and standalone (SA) use cases, sub-6 GHz and millimeter-wave (mmWave) frequencies, and all test domains.

 

Achieving a first-to-market advantage requires advanced solutions to accelerate the 5G device workflow from development to deployment that span protocol, radio frequency (RF) / radio resource management (RRM), and functional and performance testing.

 

Keysight’s portfolio of network emulation solutions streamlines the end-to-end 5G device workflow with platforms that share common measurement science. These solutions have a protocol stack that includes 5G NR, Long-Term Evolution (LTE), Wideband Code Division Multiple Access (WCDMA), cellular vehicle-to-everything (C-V2X), automation, and logging.

 

Wireless test platform for 5G  device development and acceptance solutions

 

The Keysight E7515B UXM 5G wireless test platform provides the foundation for Keysight’s 5G network emulation solutions used during device development and acceptance testing. It is a highly integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. The E7515B UXM 5G wireless test platform supports the latest 3rd Generation Partnership Project (3GPP) releases.

 

• Initiate a 5G call with a device under test (DUT) in different 5G NR deployment modes (NSA and SA) and frequency bands (FR1 and FR2).

• Perform a signaling test for device RF characteristics, protocol compliance, and functional key performance indicators.

• Optimize your lab space and support extended test coverage in a single unit.

• Get high RF port density with scalable bandwidth —  8 Tx downlink (DL) and 4 Rx uplink (UL) RF ports at 800 MHz bandwidth, and 4 Tx (DL). Includes 2 Rx (UL) RF ports at 1600 MHz bandwidth.

• Improve your advanced performance testing with an integrated baseband I / Q (BBIQ) interface and baseband fading.

 

Keysight’s E7770A common interface unit and the Keysight M1740A mmWave transceiver for 5G are key components in Keysight’s 5G solutions, providing the capability to verify the performance of 5G chipsets, devices, and base stations.

 

Learn more about the E7515B UXM 5G wireless test platform, E7770A common interface unit, and M1740A mmWave transceiver for 5G.

 

Wireless test set for 5G device manufacturing solutions

 

Keysight’s E6640A EXM wireless test set provides an industry-proven platform for multidevice and multiformat, non-signaling manufacturing test in a single compact configuration.

 

Verifies RF Performance of  Mobile Devices

 

• Perform state-of-the-art integrated automation and efficient sequencing using 5G NR waveform and measurement software.

• Scalable architecture ensures you are up-to-date with the latest cellular and wireless local area network (WLAN) chipset standards.

 

Reduces 5G Device Manufacturing  Cost of Test

 

• Get 5G module performance testing over any 3GPP-defined mmWave band with a single remote radio head (RRH).

• Up to 4 devices tested simultaneously at mmWave frequencies.

• Streamline your calibration and integration activities.

 

5G Device Development

 

With Keysight’s 5G device development solutions, you can verify the signaling protocols and RF performance of the latest 5G chipsets and devices and validate user experience features and device performance.