E7515A UXM Wireless Test Set

Data Sheets

Keysight E7515A

UXM Wireless Test Set

Data Sheet

Make a Clear Call

The team looks to you: will a new chipset or UE pass the crucial tests? Clarity comes from accumulated insights – insights enabled by the Keysight Technologies’s UXM wireless test set. The UXM is a highly integrated signaling test set created for functional and RF design validation in the 4G era and beyond. It provides the capabilities you need to test the newest designs, delivering LTE-Advanced data rates up to 1 Gbps now and handling more complex requirements later. When the team counts on you, count on the UXM to help you assess design readiness with greater confidence and make a clear call.

Definitions and Conditions

The specifications in this document apply to single TRX instruments with serial number MY5520xxxx/TH5520xxxx and dual TRX instruments with serial number MY5521xxxx/ TH5521xxxx.

The test set will meet its specifications when

– The test set is within its calibration cycle

– The test set has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range

– The test set has been turned on for at least 30 minutes

Specification

Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 35°C unless otherwise noted.

Typical

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature (23°C).

Nominal

Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty.

Vector Signal Analyzer Performance

Vector Signal Generator Performance

Instrument Specifications

LTE Measurements

GSM/GPRS/EGPRS Measurements

TD-SCDMA/HSPA Measurements

W-CDMA/HSPA+ Measurements

Evolving Since 1939

Our unique combination of hardware, software, services, and people can help you reach your next breakthrough. We are unlocking the future of technology. From Hewlett-Packard to Agilent to Keysight.