Flyers
Receive up to 20% off eligible bandwidth upgrades
Do you already own a UXR and want to upgrade your bandwidth? For a limited time, you can receive up to 20% off software-enabled bandwidth upgrades!
The Infiniium UXR has world-class signal integrity and the highest bandwidth, highest ENOB, and lowest noise-floor of any oscilloscope on the market—giving you the ability to solve even the most difficult measurement challenges.
Software-enabled, license-based bandwidth upgrades (those that do not require a hardware trade-in) allow you to immediately upgrade your instrument’s bandwidth at the click of a button! See the table below for eligible products:
For UXR 3.5 mm modes (upgrade up to 33 GHz) |
|
N2129BU-020 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 10 GHz to 13 GHz |
N2129BU-003 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 13 GHz to 16 GHz |
N2129BU-004 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 16 GHz to 20 GHz |
N2129BU-005 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 20 GHz to 25 GHz |
N2129BU-006 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 25 GHz to 33 GHz |
For UXR 1.85 mm models (upgrade up to 70 GHz) |
|
N2129BU-008 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 40 GHz to 50 GHz |
N2129BU-009 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 50 GHz to 59 GHz |
N2129BU-010 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 59 GHz to 70 GHz |
N2129BU-014 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 40 GHz to 50 GHz |
N2129BU-015 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 50 GHz to 59 GHz |
N2129BU-016 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 59 GHz to 70 GHz |
For UXR 1 mm models (upgrade up to 110 GHz) |
|
N2166A |
Upgrade 1Ch Infiniium UXR real-time oscilloscope 5 GHz AP model to 2Ch 25 GHz AP model |
N2157A-011 |
Infiniium UXR real-time oscilloscope 2Ch 25 GHz 1 mm AP to 40 GHz 1 mm AP |
N2157A-012 |
Infiniium UXR real-time oscilloscope 4Ch 25 GHz 1 mm AP to 40 GHz 1 mm AP |
N2157A-013 |
Infiniium UXR real-time oscilloscope 2Ch 40 GHz 1 mm AP to 59 GHz 1 mm AP |
N2157A-014 |
Infiniium UXR real-time oscilloscope 4Ch 40 GHz 1 mm AP to 59 GHz 1 mm AP |
N2157A-015 |
Infiniium UXR real-time oscilloscope 2Ch 59 GHz 1 mm AP to 70 GHz 1 mm AP |
N2157A-016 |
Infiniium UXR real-time oscilloscope 4Ch 59 GHz 1 mm AP to 70 GHz 1 mm AP |
N2157A-017 |
Infiniium UXR real-time oscilloscope 2Ch 70 GHz 1 mm AP to 80 GHz 1 mm A |
N2157A-018 |
Infiniium UXR real-time oscilloscope 4Ch 70 GHz 1 mm AP to 80 GHz 1 mm A |
N2129BU-012 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 80 GHz to 100 GHz |
N2129BU-013 |
Bandwidth upgrade – 2Ch Infiniium UXR real-time oscilloscope 100 GHz to 110 GHz |
N2129BU-018 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 80 GHz to 100 GHz |
N2129BU-019 |
Bandwidth upgrade – 4Ch Infiniium UXR real-time oscilloscope 100 GHz to 110 GHz |
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.