Data Center high Performance Test Adapters

Data Sheets

Introduction

 

• As our connected world demands higher bandwidth and increased data rates, the drive for innovation in both optical and electrical interconnects necessitate advanced test platforms and test signal breakout capabilities. 

 

• Wilder Technologies has developed a robust plug and receptacle product offering to enable host and device/cable testing

 

Application Overview

 

Data-Center specifications generally mandate certain Mated Test Fixture (MTF) electrical channel performance to tight tolerances. Modern high-speed jitter and signaling budgets are increasingly established with a known MTF channel performance that is integral to any given J3u, J4u or Vertical Eye Closure (VEC) values. De-Embed of marginal fixturing is not recommended due to zero-forcing function excitement of JRMS values which will not pass low margin specifications. High quality interconnects are more important for 400/800G and 1.6T validation and the slight margin edge offered by these performance test interfaces can prevent un-necessary product re-design.

An Active Time Domain 800G cable interface test system is configured using a Keysight signal stimulus system, Module Compliance Breakout test interconnects from Wilder and a Keysight oscilloscope. Detailed configuration and calibration procedures can be found in the Keysight IBTA NDR Method of Implementation.

 

Keysight Part Number SP0600-60001

 

Description:

 

• Ethernet 40GBaseT RJ45 Plug Test Adapter

 

Capabilities and features:

 

• Cat8 Ethernet Plug Test Point Adapter

• Fully shielded RJ45 plug connector & cable

• 8x SMA connectors for high-speed testing

• Meets IEEE 802.3bq specification

• Supports 10GBASE-T, 25GBASE-T or 40GBASE-T

• Backwards compatible to Cat6, Cat6a & Cat7

• Purpose built for mobile cart test station within data centers & server rooms

 

Keysight Part Number SP0601-60001

 

Description:

 

• Ethernet 40GBaseT RJ45 Plug Test Adapter, Dual Plug-Only Kit with accessories for “Adjacent crosstalk” testing

 

Capabilities and features:

 

• Ethernet 40GBaseT RJ45 Plug Test Adapter, 2x

• Kit Includes

• Includes 2 Plug TPAs

• 2 RF Female Terminators

• 6 Attenuators for Transmitter Timing Jitter (Adjacent crosstalk Testing)

• Female-to-Female Adapters for Transmitter Timing Jitter (Adjacent crosstalk) Testing

• Cat8 Ethernet Plug Test Point Adapter

• Fully shielded RJ45 plug connector & cable

• 8x SMA connectors for high-speed testing

• Meets IEEE 802.3bq specification

• Supports 10GBASE-T, 25GBASE-T or 40GBASE-T

• Backwards compatible to Cat6, Cat6a & Cat7

• Purpose built for mobile cart test station within data centers & server rooms

 

 

Keysight Part Number SP0602-60001

 

Description

 

• OSFP Module Compliance Board, 8-Differential Channels, 5-inch 1.85 mm Female connectors, 112G / 800G with Cooling Fan. 

 

Capabilities and features:

 

• Meets IEEE 802.3ck, bs & cd, OIF CEI-112G-VSR-PAM4, CEI-56G-VSR-NRZ

• OSFP MSA Compliant

• Supports electrical data rates from 25 GBit NRZ to 58 GBaud

• Test Adapters configured to support 70 GHz testing (1.85 mm RF connectors)

• Offers access to CMIS via Wilder CMIS GUI

 

Keysight Part Number SP0603-60001

 

Description:

 

• OSFP Host Compliance Board, 8-Differential Channels, 5-inch 1.85 mm Fem, 112G / 800G. 

 

Capabilities and features:

 

• Meets IEEE 802.3ck, bs & cd, OIF CEI-112G-VSR-PAM4, CEI-56G-VSR-NRZ

• Supports electrical data rates from 25 GBit NRZ to 58 GBaud

• Symbol Rate:112G/800G PAM4

• Test Adapters configured to support 70 GHz testing (1.85 mm RF connectors)

• Low speed signal access via 14 position headers