Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Command Expert 2022 System Requirements
System Feature | Requirement |
---|---|
Operating System | Windows 7: 32-bit or 64-bit SP1 and later. Starter, Home Basic, Home Premium, Professional, Ultimate, or Enterprise edition Windows 8, 8.1, 8.1 Update 1: 32-bit or 64-bit. Home, Pro, or Enterprise edition Windows 10: 32-bit or 64-bit. Home, Pro, Enterprise, or Education edition |
Processor | 1 GHz or faster (2 GHz or greater recommended) |
RAM | 1 GB for 32-bit or 2 GB for 64-bit (3 GB or greater recommended) |
Disk | At least 1GB free disk space |
Keysight IO Libraries Suite (IOLS) | Version 15.0 or above (download the latest from here) |
Monitor | 1024x768 minimum resolution |
Browser | Any supported version of Microsoft Internet Explorer or Microsoft Edge |
.NET Framework | .NET Framework 3.5 and 4.5.2 or later |
Application | Supported Versions |
---|---|
Test Automation Platform (TAP) | TAP 8.1 and above; also requires the TAP Command Expert Plugin See PathWave Test Automation (TAP) on the Keysight website for more information. |
MATLAB | MATLAB R2009a through R2021b
|
Visual Studio |
Running Sequences: Visual Studio 2012 through 2019 Note: Do not target a Client Profile version of .NET Framework. |
LabVIEW | LabVIEW 8.2.1 through LabVIEW 2020
|
VEE | VEE Pro or Runtime Version 9.22, 9.3, 9.32 To determine which version is installed: Launch Keysight VEE and then from the VEE menu bar, choose Help > About Keysight VEE |
SystemVue | SystemVue 2013.07 or above
|
Excel | Microsoft Excel 2007, 2010, 2013, 2016, 2019 or MS Office 365 Versions 2102, 2103 and 2108
These components are typically installed along with Microsoft Office. Command Expert installs Visual Studio Tools for Office Runtime on Office 2007 if necessary. If you don't have these components, download them at no charge from the Microsoft Download Center. |
Python | Python 2.5, 2.6, 2.7, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8 or 3.9 (32-bit or 64-bit) Note: Python must be installed for all users (not "just for me"). |
Last Revised January 25, 2022
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility