- Accessories
- Probes and Probe Accessories
- N7033A Power Rail Probe Browser, 5 GHz
N7033A Power Rail Probe Browser, 5 GHz
Achieve a variety of probing angles while ensuring a reliable connection with spring pin ground connection
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 5GHz bandwidth
- For fine pitch probing for 0201 and 0402 packages (inch code)
- 1:1 attenuation ratio
- Spring-pin ground connection for reliable contact
- Ergonomic handle
The N7033A power rail probe browser is for power integrity measurements where the signal of interest is probable at the power distribution network capacitors. Specifically, the common 0201 and 0402 capacitor package sizes (inch code—1005 and 0603 metric code).
The browser has a spring pin ground connection enabling a variety of probing angles and ensuring a reliable connection. The browser is enclosed in an ergonomic handle with a shape that prevents it rolling off of the work surface.
The browser works best when used with the Keysight 1250-4403 rotating SMA adapter. The rotating SMA adapter can rotate continuously and eliminates the need to ‘fight’ the natural twist and torque of the probe main cable.
Interested in a N7033A?
Featured Resources for N7033A Power Rail Probe Browser, 5 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility