Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E4981A Capacitance Meter, 120 Hz/ 1 kHz/ 1 MHz Firmware Revision
History
Additions/Changes for Version A.03.21. . . (compiled Dec, 2022)
- For FW A.3.15
- Enhanced behavior of power failure by applying surge
Additions/Changes for Version A.03.20. . . (compiled Dec, 2022)
- For FW A.3.12
- Enhanced behavior of power failure by applying surge
- Fixed Turn On error due to DSP response
Additions/Changes for Version A.03.15. . . (compiled Mar, 2016)
- For FW A.3.13
- Fixed Turn ON error due to DSP response
Additions/Changes for Version A.03.13. . . (compiled Sep, 2015)
- For FW A.3.11
- Fixed minor security hole in VxWorks
Additions/Changes for Version A.03.12. . . (compiled Sep, 2015)
- For FW A.3.10 or below
- Fixed minor security hole in VxWorks
Additions/Changes for Version A.03.11. . . (compiled Apr, 2015)
- Initial for FW A.03.11
- Support new LCD/FPGA
Additions/Changes for Version A.03.10. . . (compiled Apr, 2015)
- For FW A.3.00 or below
- Support old LCD/FPGA
Additions/Changes for Version 1.10. . . (compiled Oct, 2009)
Fixed bug on I/O error through device using USB control.
Fixed bug on I/O error through device using USB control.
Note: For MY48100471 and above, the firmware revision 1.10 and later can be only
installed. Do NOT attempt to install the older firmware revisions.
Additions/Changes for Version 1.01. . . (compiled Dec, 2008)
Revised digital I/F program revision check.
Revised digital I/F program revision check.
Version 1.00 . . . (compiled Oct, 2008)
Initial Release
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility