What are you looking for?
Use the Right Network Analyzer for the Job
Find the model tailored to your exact needs
Keysight E5071C users chose the best measurement solution of its time. But much has changed since then. As device characterization demands more measurement types, higher frequencies, and tighter tolerances, you need to adapt to the current situation and future-proof against new challenges.
Find the Right Instrument for Your Measurement Needs
P937xA USB Vector Network Analyzers
The Keysight P937xA provides benchtop performance in a portable form factor. With applications like time domain analysis and automatic fixture removal, P937xA USB vector network analyzers (VNAs) offer everything you need for general passive device test.
E5063A ENA Vector Network Analyzer
Keysight's E5063A is an affordable benchtop VNA for testing simple passive components such as antennas, filters, cables, or connectors up to 18 GHz. You can easily transition from the E5071C with the same UI and SCPI commands on the E5063A.
P500xA USB Vector Network Analyzers
The Keysight P500xA Series provides solid performance in general-purpose measurements and the flexibility of advanced applications. Get deeper analysis with spectrum analysis, pulsed-RF measurements, and scalar / vector mixer measurements.
P916x A / B USB Solid State Switch Matrix
The Keysight P916x A / B USB switch matrices pair with a Keysight P500xA / P502xA USB VNA for compact, affordable multiport test. You can quickly test massive MIMO assemblies with switch configurations up to 2x16 at 9 GHz.
P502xA USB Vector Network Analyzers
Cascade two USB VNAs for a true multiport test setup for 5G FR2 and aerospace applications up to 53 GHz. The compact setup does not suffer any degradation in performance due to switches, so you can confidently perform advanced measurements.
M980xA PXI Vector Network Analyzers
The modular Keysight M980xA VNA grows with your needs and offers exceptional performance no matter how many ports you use. Advanced software applications simplify characterization of complex multiport front-end modules and T/R assemblies.
E5080B ENA Vector Network Analyzer
The Keysight E5080B provides complete device characterization with high performance and a wide range of measurement applications. You can run your existing E5071C code in the Code Emulation Mode for a seamless upgrade.
P50xxA USB Vector Network Analyzers
The freedom of portable network analysis doesn’t have to mean a compromise in performance. The portable P50xxA VNAs bring component characterization wherever you need it with strong measurement performance and flexible software applications.
M980xA PXI Vector Network Analyzers
Up to 50 ports of true multiport network analysis in one chassis enables you to quickly perform complete characterization on highly integrated 5G and wireless devices. Add other PXI instruments like a vector signal generator for a fully integrated RF test solution.
Introducing the E5080B ENA Vector Network Analyzer
As devices become highly integrated, complete characterization requires a complete RF and microwave measurement solution. The E5080B goes beyond S-parameters with applications for spectrum analysis, pulsed-RF measurements, noise figure, and more. Use your existing E5071C code or SCPI commands from a PNA network analyzer to insert the E5080B into your workflow without missing a step.
E5080B Network Analyzer Software
Software applications provide fast, simple, and repeatable setup and analysis for complex measurements. The E5080B enhances your measurements with a wide variety of software applications, including spectrum analysis, pulsed-RF measurements, and noise figure measurements.
Learn More About the E5080B
Compare the E5071C with the E5080B
How do the E5080B's specifications translate to real-world performance? Watch our head-to-head test to see just one way the E5080B improves your workflow.
Reduce Your Cost of Test
There is only one way to reduce equipment maintenance costs while meeting product goals: reduce both cost of ownership and cost of test.
Our experts are ready to help you find the ideal solution for your unique measurement needs.