Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Model Builder (MBP) 2020 Update 2.1
PathWave Model Builder (MBP) 2020 Update 2.1 adds support for BSIM-IMG 102.9.4, BSIM-BULK 107, and BSIM-CMG 101.1 standard model versions, upgrades Java to JDK 8 and includes various bug fixes.
For more details, please refer to Release Notes.
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux 64-bit (.tar) | mbp_2020_update2.1_linux_x64.tar | Download | 619,708,416 bytes (591 MB) |
Windows 64-bit (.exe) | mbp_2020_update2.1_win_x64.exe | Download | 960,495,616 bytes (916 MB) |
Windows 32-bit (.exe) | mbp_2020_update2.1_win_x86.exe | Download | 919,601,152 bytes (877 MB) |
Note: MBP 2020 Update 2.1 is a minor update release and is a full installer (base release not required).
Documentation
- Release Notes (PDF, 248 KB)
Return to the MBP Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility