Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N1294A B2900A Series Accessories

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-5 of 5

Sort:
Basic Instruments Flyer: May - July 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-04-17

PDF PDF 7.74 MB
GPIO-BNC Trigger Adapter Simplifies Triggering Connections - Application Brief
This 2-pager introduces the GPIO-BNC Trigger Adapter which makes it easy to send and receive trigger signals between Keysight B2900A Series products and other instruments with BNC triggering connection.

Application Note 2018-03-09

PDF PDF 1.68 MB
Ultra-Low Noise Filter Minimizes B2961A/62A Power Source Noise Density - Application Brief
This 2-page Application Brief introduces N1294A-021 Ultra Low Noise Filter which is suitable for the application requiring low noise power supply such as the evaluation of A/D Converter, Oscillator, Amplifiers.

Application Note 2016-03-09

PDF PDF 619 KB
High-Current Ultra-Low Noise Filter Minimize B2961A/62A Power Source Noise Density
This 2-page Application Brief introduces N1294A-020 High Current Ultra Low Noise Filter suitable for the application requiring low noise power supply such as the evaluation of A/D Converter, Oscillator, Amplifiers.

Application Note 2016-03-06

PDF PDF 1.11 MB
Low Noise Filter Improves B2961A/62A Power Source Noise Performance - Application Brief
This 2-page application brief introduces N1294A-022 Low Noise Filter which enables the B2961A/62A to source clean voltage equivalent to that of much costlier precision linear voltage/current source instruments.

Application Note 2016-03-04

PDF PDF 841 KB